Truss-head bolt with flange nut F

Item no. 6406122 | EAN 4012196199815

Steel
Hot galvanised
Product description
Product description
Truss-head bolt with square neck including flange nut.

For example, for use in longitudinal hole 7 x 20 mm or 7 x 32 mm.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0184 kg CO2e / 1 Piece
Colour zinc
Dimension M6x12
Dimension d 6 mm
Dimension D 13,5 mm
Dimension L 12 mm
Full thread yes
Left thread no
Length 12 mm
Material Steel
Resistance grade 5.6
Screw system Miscellaneous
Self-locking no
Surface Hot galvanised
Thread metric 6
Thread type Metric
WAF 10
With flange no
With nut yes
With washer no
All types

All types

Types Length Material Surface Item no. Quantity SSU
FRSB 6x12 F 12 mm Steel Hot galvanised 6406122
100 piece
FRSB 6x12 VZ F 12 mm Steel Hot galvanised 6406125
10 piece
FRSB 6x16 F 16 mm Steel Hot galvanised 6406157
100 piece
FRSB 6x20 F 20 mm Steel Hot galvanised 6406203
100 piece
FRSB 6x30 F 30 mm Steel Hot galvanised 6406907
100 piece
Downloads

Download

FRSB 6x12 F / 6406122
Download