14 m air-termination rod with 8-legged air-termination rod stand

Item no. 5400814 | EAN 4012196219353

5400814 / irod 14
14000 mm
Product description
Product description
• Tele lightning protection system against direct lightning strikes into plants, such as biogas plants, gas pressure regulation plants, control and greenfield photovoltaic systems

• Consisting of air-termination rod and air-termination rod stand

• Please order concrete foot, edge protection and threaded rods separately


Technical data

Technical data

Connection Round conductor
Dimension 14000mm
High voltage-resistant, insulated version no
Material Stainless steel 1.4301
Version for Air-termination rod with stand

Dimensions

Dimension B 3200 mm
Dimension d min. 85 mm
Dimension L 14000 mm
Length 14000 mm
All types

All types

Types Length Item no. Quantity SSU
irod 14 14000 mm 5400814
1 piece
Downloads

Download

Download

irod 14 / 5400814
Download