Note: This article is discontinued. You can find the current article here: 6120125 / 33° socket, protective contact, triple

33° socket, protective contact, triple

Item no. 6120124 | EAN 4012196047871

3
Product description
Product description
Power socket Triple 33°, with increased touch protection with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1.


For installation in Rapid 45 ducts, device installation ducts, installation columns, underfloor systems and Deskboxes.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
Technical data

Technical data

Closable no
CO2 Footprint (GWP) Cradle-to-Gate 0,3936 kg CO₂e / 1 Piece
Coding no
Colour Pure orange; RAL 2004
Connection type Screwless terminal
Cover Central plate
Depth 42 mm
Dimension 250V, 10/16A
Ejection mechanism no
Error current protection no
Fastening type Lock
For more difficult conditions (according to VDE) no
Halogen-free yes
Height 45 mm
Hinged cover no
increased touch protection yes
Insulated installation no
Labelling panel no
Material Polycarbonate
Mounting type Device installation duct
Nominal current 16 A
Nominal voltage 250 V
Number of poles 2
Number of units 3
Operating temperature, max. 40 °C
Operating temperature, min. -5 °C
Printed label/coding Without printing
Protection rating Other
Rotated central insert yes
Socket angle 33°
Socket version Protective contact
Special power supply Without special power supply
Surface version Matt
Surge protection no
Transparent no
Version for Triple 33°
Warning light no
Width 135 mm
With fine-wire fuse no
With functional lighting no
With on/off switch no
With orientation lighting no
All types

All types

Types Number of units Version for Colour Item no. Quantity SSU
STD-D3S RW3 3 triple 33° Pure white; RAL 9010 6120123
1 piece
STD-D3S ROR3 3 triple 33° Pure orange; RAL 2004 6120125
1 piece
STD-D3S MZGN3 3 triple 33° Mint green; RAL 6029 6120127
1 piece
STD-D3S SRO3 3 triple 33° Signal red; RAL 3001 6120129
1 piece
STD-D3S SWGR3 3 triple 33° Black-grey; RAL 7021 6120131
1 piece
STD-D3S AL3 3 triple 33° Aluminium painted 6120133
1 piece
STD-D3 ROR3 3 Triple 33° Pure orange; RAL 2004 6120124
1 piece
STD-D3 MZGN3 3 Triple 33° Mint green; RAL 6029 6120126
1 piece
Downloads

Download

EU declaration of conformity STD-D3 ROR3 / 6120124 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.