Note: This article is discontinued. You can find the current article here: 6036002 / 45° bend 35 FS

45° bend 35 FS

Item no. 6043712 | EAN 4012196052097

6043712 / RB 45 320 FS
200 mm
Steel
Strip galvanised
Product description
Product description
45° bend, horizontal, for all cable tray types of 35 mm side height.

The WKV 35 angle connector is designed for 90° bends and can be adjusted to 45° on site. The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 35x200
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 200 mm
Dimension R 50 mm
Height 35 mm
Height 1 in
Width 8 in
Width 200 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 45 320 FS 200 mm Steel Strip galvanised 6043712
1 piece
Downloads

Download

EU declaration of conformity RB 45 320 FS / 6043712 , 0.10MB , pdf
Download

RB 45 320 FS / 6043712
Download