Note: This article is discontinued. You can find the current article here: 6036004 / 45° bend 35 FS

45° bend 35 FS

Item no. 6043720 | EAN 4012196052158

Steel
Strip galvanised
Product description
Product description
45° bend, horizontal, for all cable tray types of 35 mm side height.

The WKV 35 angle connector is designed for 90° bends and can be adjusted to 45° on site. The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 35x300
Dimension B 300 mm
Dimension R 50 mm
Height 1 in
Height 35 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 12 in
Width 300 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 45 310 FS 100 mm Steel Strip galvanised 6043704
1 piece
RB 45 320 FS 200 mm Steel Strip galvanised 6043712
1 piece
RB 45 330 FS 300 mm Steel Strip galvanised 6043720
1 piece
Downloads

Download

EU declaration of conformity RB 45 330 FS / 6043720 , 0.10MB , pdf
Download

RB 45 330 FS / 6043720
Download