- Product description
-
Product description45° bend, horizontal and unperforated, for all cable tray types of 60 mm side height.
-
- Technical data
-
Technical data
Bend (angle) 45° Change of direction Horizontal Connector version Without connectors Dimension 60x500 Dimension B 500 mm Dimension R 150 mm Height 2 in Height 60 mm Maintain electrical functions no Material Stainless steel Mounting perforation in base no NATO hole pattern no Plate thickness 1,5 mm Rustproof steel, pickled no Side perforation no Surface Bright, treated Type of connector, cable support system Screwed Wide-span version no Width 20 in Width 500 mm - All types
- Downloads
-
Data sheet RBU 45 650 A2 / 7133243 , 0.18MB , pdfEU declaration of conformity RBU 45 650 A2 / 7133243 , 0.10MB , pdfREACH Declaration of conformity RBU 45 650 A2 / 7133243 , 0.12MB , pdfRoHS Declaration of conformity RBU 45 650 A2 / 7133243 , 0.13MB , pdfMounting instructions General information on the mounting , 2.65MB , pdfMounting instructions Mounting instructions Screw-on cable tray systems , 9.41MB , pdf
Kazakhstan - English