Note: This article is discontinued.

45° bend 60 A2

Item no. 7133251 | EAN 4012196253753

Stainless steel
Bright, treated
Product description
Product description
45° bend, horizontal and unperforated, for all cable tray types of 60 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Without connectors
Dimension 60x600
Dimension B 600 mm
Dimension R 150 mm
Height 60 mm
Height 2 in
Maintain electrical functions no
Material Stainless steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type of connector, cable support system Screwed
Wide-span version no
Width 24 in
Width 600 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBU 45 640 A2 400 mm Stainless steel Bright, treated 7133235
1 piece
RBU 45 650 A2 500 mm Stainless steel Bright, treated 7133243
1 piece
RBU 45 660 A2 600 mm Stainless steel Bright, treated 7133251
1 piece
Downloads

Download

EU declaration of conformity RBU 45 660 A2 / 7133251 , 0.10MB , pdf
Download

Download

RBU 45 660 A2 / 7133251
Download