Note: This article is discontinued.

45° bend 60 A4

Item no. 7133273 | EAN 4012195866466

Stainless steel 1.4571
Bright, treated
Product description
Product description
45° bend, horizontal and unperforated, for all cable tray types of 60 mm side height.

Fitting, unperforated, in round design. The interior radius of the fitting is 150 mm. Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Without connectors
Dimension 60x500
Dimension B 500 mm
Dimension R 150 mm
Height 2 in
Height 60 mm
Maintain electrical functions no
Material Stainless steel 1.4571
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type of connector, cable support system Screwed
Wide-span version no
Width 500 mm
Width 20 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBU 45 640 A4 400 mm Stainless steel 1.4571 Bright, treated 7133271
1 piece
RBU 45 650 A4 500 mm Stainless steel 1.4571 Bright, treated 7133273
1 piece
Downloads

Download

EU declaration of conformity RBU 45 650 A4 / 7133273 , 0.10MB , pdf
Download

RBU 45 650 A4 / 7133273
Download