Note: This article is discontinued. You can find the current article here: 6036130 / 45° bend 60 FT

45° bend 60 FT

Item no. 7066112 | EAN 4012196990924

Steel
Hot-dip galvanised
Product description
Product description
45° bend, horizontal, for all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 60x100
Dimension B 100 mm
Dimension R 50 mm
Height 60 mm
Height 2 in
Maintain electrical functions yes
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 4 in
Width 100 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 45 610 FT 100 mm Steel Hot-dip galvanised 7066112
1 piece
RB 45 615 FT 150 mm Steel Hot-dip galvanised 7066158
1 piece
RB 45 620 FT 200 mm Steel Hot-dip galvanised 7066228
1 piece
RB 45 630 FT 300 mm Steel Hot-dip galvanised 7066317
1 piece
Downloads

Download

EU declaration of conformity RB 45 610 FT / 7066112 , 0.10MB , pdf
Download

Download

RB 45 610 FT / 7066112
Download