Note: This article is discontinued. You can find the current article here: 6036200 / 45° bend 85 FS

45° bend 85 FS

Item no. 7000472 | EAN 4012196818419

Steel
Strip galvanised
Product description
Product description
45° bend, horizontal, for all cable tray types of 85 mm side height.

The fitting is shipped in an unmounted state. The WKV 85 angle connector is designed for 90° bends and can be adjusted to 45° on site.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 85x100
Dimension B 100 mm
Dimension R 50 mm
Height 3 in
Height 85 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 4 in
Width 100 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 45 810 FS 100 mm Steel Strip galvanised 7000472
1 piece
RB 45 820 FS 200 mm Steel Strip galvanised 7000499
1 piece
RB 45 830 FS 300 mm Steel Strip galvanised 7000510
1 piece
Downloads

Download

EU declaration of conformity RB 45 810 FS / 7000472 , 0.10MB , pdf
Download

RB 45 810 FS / 7000472
Download