Note: This article is discontinued. You can find the current article here: 6036208 / 45° bend 85 FS

45° bend 85 FS

Item no. 7000545 | EAN 4012196210794

Steel
Strip galvanised
Product description
Product description
45° bend, horizontal, for all cable tray types of 85 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Without connectors
Dimension 85x500
Dimension B 500 mm
Dimension R 150 mm
Height 85 mm
Height 3 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 500 mm
Width 20 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 45 840 FS 400 mm Steel Strip galvanised 7000529
1 piece
RB 45 850 FS 500 mm Steel Strip galvanised 7000545
1 piece
RB 45 860 FS 600 mm Steel Strip galvanised 7000561
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RB 45 850 FS / 7000545 , 0.10MB , pdf
Download

RB 45 850 FS / 7000545
Download