Note: This article is discontinued. You can find the current article here: 6036230 / 45° bend 85 FT

45° bend 85 FT

Item no. 7067119 | EAN 4012196991105

Steel
Hot-dip galvanised
Product description
Product description
45° bend, horizontal, for all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 85x100
Dimension B 100 mm
Dimension R 50 mm
Height 85 mm
Height 3 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 100 mm
Width 4 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 45 810 FT 100 mm Steel Hot-dip galvanised 7067119
1 piece
RB 45 820 FT 200 mm Steel Hot-dip galvanised 7067216
1 piece
RB 45 830 FT 300 mm Steel Hot-dip galvanised 7067313
1 piece
Downloads

Download

EU declaration of conformity RB 45 810 FT / 7067119 , 0.10MB , pdf
Download

Download

RB 45 810 FT / 7067119
Download