Note: This article is discontinued. You can find the current article here: 6036002 / 45° bend 35 FS

45° Magic bend 35 FS

Item no. 6041002 | EAN 4012195881285

Steel
Strip galvanized
Product description
Product description
45° bend with quick connector system. For all cable tray types of 35 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 2,549 kg CO₂e / 1 Piece
Connector version Integrated connector
Dimension 35x200
Dimension B 200 mm
Dimension R 50 mm
Height 1 in
Height 35 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanized
Type of connector, cable support system Click fastening
Wide-span version no
Width 8 in
Width 200 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBM 45 310 FS 100 mm Steel Strip galvanized 6041000
1 piece
RBM 45 320 FS 200 mm Steel Strip galvanized 6041002
1 piece
RBM 45 330 FS 300 mm Steel Strip galvanized 6041004
1 piece
Downloads

Download

EU declaration of conformity RBM 45 320 FS / 6041002 , 0.10MB , pdf
Download

Download

RBM 45 320 FS / 6041002
Download