Note: This article is discontinued. You can find the current article here: 6036004 / 45° bend 35 FS

45° Magic bend 35 FS

Item no. 6041004 | EAN 4012195881315

Steel
Strip galvanised
Product description
Product description
45° bend with quick connector system. For all cable tray types of 35 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Integrated connector
Dimension 35x300
Dimension B 300 mm
Dimension R 50 mm
Height 1 in
Height 35 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 300 mm
Width 12 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBM 45 310 FS 100 mm Steel Strip galvanised 6041000
1 piece
RBM 45 320 FS 200 mm Steel Strip galvanised 6041002
1 piece
RBM 45 330 FS 300 mm Steel Strip galvanised 6041004
1 piece
Downloads

Download

EU declaration of conformity RBM 45 330 FS / 6041004 , 0.10MB , pdf
Download

Download

RBM 45 330 FS / 6041004
Download