Note: This article is discontinued. You can find the current article here: 6036208 / 45° bend 85 FS

45° Magic bend 85 FS

Item no. 6041418 | EAN 4012195879633

Steel
Strip galvanised
Product description
Product description
45° bend with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x500
Dimension B 500 mm
Height 85 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 500 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 45 810 FS 100 mm Steel Strip galvanised - 6041410
1 piece
RBM 45 820 FS 200 mm Steel Strip galvanised zinc 6041412
1 piece
RBM 45 830 FS 300 mm Steel Strip galvanised - 6041414
1 piece
RBM 45 840 FS 400 mm Steel Strip galvanised - 6041416
1 piece
RBM 45 850 FS 500 mm Steel Strip galvanised - 6041418
1 piece
RBM 45 860 FS 600 mm Steel Strip galvanised - 6041420
1 piece
Downloads

Download

EU declaration of conformity RBM 45 850 FS / 6041418 , 0.10MB , pdf
Download

Download

RBM 45 850 FS / 6041418
Download