Note: This article is discontinued. You can find the current article here: 6036230 / 45° bend 85 FT

45° Magic bend 85 FT

Item no. 6041430 | EAN 4012195879657

Steel
Hot-dip galvanised
Product description
Product description
45° bend with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x100
Dimension B 100 mm
Height 85 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 100 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBM 45 810 FT 100 mm Steel Hot-dip galvanised 6041430
1 piece
RBM 45 820 FT 200 mm Steel Hot-dip galvanised 6041432
1 piece
RBM 45 830 FT 300 mm Steel Hot-dip galvanised 6041434
1 piece
RBM 45 840 FT 400 mm Steel Hot-dip galvanised 6041436
1 piece
RBM 45 850 FT 500 mm Steel Hot-dip galvanised 6041438
1 piece
RBM 45 860 FT 600 mm Steel Hot-dip galvanised 6041440
1 piece
Downloads

Download

EU declaration of conformity RBM 45 810 FT / 6041430 , 0.10MB , pdf
Download

Download

RBM 45 810 FT / 6041430
Download