Note: This article is discontinued. You can find the current article here: 6036238 / 45° bend 85 FT

45° Magic bend 85 FT

Item no. 6041438 | EAN 4012195879725

Steel
Hot-dip galvanised
Product description
Product description
45° bend with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x500
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 500 mm
Height 85 mm
Width 500 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBM 45 820 FT 200 mm Steel Hot-dip galvanised 6041432
1 piece
RBM 45 840 FT 400 mm Steel Hot-dip galvanised 6041436
1 piece
RBM 45 850 FT 500 mm Steel Hot-dip galvanised 6041438
1 piece
Downloads

Download

EU declaration of conformity RBM 45 850 FT / 6041438 , 0.10MB , pdf
Download

RBM 45 850 FT / 6041438
Download