45° mounting angle A2

Item no. 6017339 | EAN 4012196013753

6017339 / MW 45 SL10 A2
Stainless steel 1.4301
Bright, treated
Product description
Product description
45° installation profile, vertical, for C mesh cable tray and GR-Magic® mesh cable tray with a side height of 55 mm.

Each with two clamps of type KS 23 35.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • C-mesh cable tray, slant height 50mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Dimension 178 x 103
Dimension 178x103
Material Stainless steel 1.4301
ROHS-conformant yes
Rustproof steel, pickled no
Surface Bright, treated

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,323 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,323 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Material Surface Item no. Quantity SSU
MW 45 SL10 A2 Stainless steel 1.4301 Bright, treated 6017339
20 piece
Downloads

Download

EU declaration of conformity MW 45 SL10 A2 / 6017339 , 0.11MB , pdf
Download

Download

MW 45 SL10 A2 / 6017339
Download