Note: This article is discontinued. You can find the current article here: 7027321 / Cross-over 60 FS

60 FS cross-over

Item no. 7004435 | EAN 4012196215539

Product description
Product description
Horizontal cross-over for all cable tray types of 60 mm side height.

Fitting in round design. The interior radius of the fitting is 150 mm. All the sides are designed for the same cable tray width.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Dimension 60x600
Dimension B 600 mm
Dimension R 150 mm
Height 2 in
Height 60 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,5 mm
Plate thickness 1,5 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanized
Type of connector, cable support system Screwed
Wide-span version no
Width 24 in
Width 600 mm
All types

All types

Types Width Item no. Quantity SSU
RK 640 FS 400 mm 7004397
1 piece
RK 650 FS 500 mm 7004419
1 piece
RK 660 FS 600 mm 7004435
1 piece
Downloads

Download

EU declaration of conformity RK 660 FS / 7004435 , 0.10MB , pdf
Download
REACH Declaration of conformity RK 660 FS / 7004435 , 0.12MB , pdf

Download

RK 660 FS / 7004435
Download