60 FS straight connector

Item no. 6067091 | EAN 4012196626472

6067091 / RLVK 60 FS RU
3.5 mm
56 mm
2 mm
zinc
Product description
Product description
Straight connector for straight connection of cable trays and fittings with a side height of 60 mm.

The screw fastening ensures the continuity of the equipotential bonding.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screw connector
Dimension 60x100
Dimension 200 x 56
Maintain electrical functions yes
Material Steel
Plate thickness 2 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Strip galvanised
Version for Straight connector

Dimensions

Height 56 mm
Length 100 mm
Width 3,5 mm
All types

All types

Types Width Height Plate thickness Colour Item no. Quantity SSU
RLVK 60 FS RU 3.5 mm 56 mm 2 mm zinc 6067091
10 piece
Downloads

Download

Download

EU declaration of conformity RLVK 60 FS RU / 6067091 , 0.10MB , pdf
Download

RLVK 60 FS RU / 6067091
Download