90° adjustable bend, vertical 110 FS

Item no. 7006632 | EAN 4012195995852

Steel
Strip galvanised
zinc
Product description
Product description
90° adjustable vertical bend, for all cable tray types with a side height of 110 mm.

The bend is shipped in an unmounted state. No additional fastening materials are required.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, rising/falling
CO2 Footprint (GWP) Cradle-to-Gate 12,5029 kg CO2e / 1 Piece
Colour zinc
Connector version Supplied connectors
Dimension 110x150
Dimension R 400 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend_complete
Type of connector, cable support system Screwed
Wide-span version no
Width 150 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBV 110 FS 100 mm Steel Strip galvanised zinc 7006624
1 piece
RGBV 115 FS 150 mm Steel Strip galvanised zinc 7006632
1 piece
RGBV 120 FS 200 mm Steel Strip galvanised zinc 7006640
1 piece
RGBV 130 FS 300 mm Steel Strip galvanised zinc 7006667
1 piece
RGBV 140 FS 400 mm Steel Strip galvanised zinc 7006683
1 piece
RGBV 150 FS 500 mm Steel Strip galvanised zinc 7006705
1 piece
RGBV 155 FS 550 mm Steel Strip galvanised zinc 7006713
1 piece
RGBV 160 FS 600 mm Steel Strip galvanised zinc 7006717
1 piece
Downloads

Download

EU declaration of conformity RGBV 115 FS / 7006632 , 0.10MB , pdf
Download

Download

RGBV 115 FS / 7006632
Download