Note: This article is discontinued. You can find the current article here: 7005723 / Adjustable bend element, vertical 110 FS

90° adjustable bend, vertical 110 FS

Item no. 7006713 | EAN 4012196218899

Steel
Strip galvanised
zinc
Product description
Product description
90° adjustable vertical bend, for all cable tray types with a side height of 110 mm.

The bend is shipped in an unmounted state. No additional fastening materials are required.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, rising/falling
Colour zinc
Connector version Supplied connectors
Dimension 110x550
Dimension R 400 mm
Height 4 in
Height 110 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend_complete
Type of connector, cable support system Screwed
Wide-span version no
Width 550 mm
Width 22 in
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBV 110 FS 100 mm Steel Strip galvanised zinc 7006624
1 piece
RGBV 115 FS 150 mm Steel Strip galvanised zinc 7006632
1 piece
RGBV 120 FS 200 mm Steel Strip galvanised zinc 7006640
1 piece
RGBV 130 FS 300 mm Steel Strip galvanised zinc 7006667
1 piece
RGBV 140 FS 400 mm Steel Strip galvanised zinc 7006683
1 piece
RGBV 150 FS 500 mm Steel Strip galvanised zinc 7006705
1 piece
RGBV 155 FS 550 mm Steel Strip galvanised zinc 7006713
1 piece
RGBV 160 FS 600 mm Steel Strip galvanised zinc 7006717
1 piece
Downloads

Download

EU declaration of conformity RGBV 155 FS / 7006713 , 0.10MB , pdf
Download

Download

RGBV 155 FS / 7006713
Download