Note: This article is discontinued.

90° adjustable bend, vertical 60 A2

Item no. 7138113 | EAN 4012196258499

7138113 / RGBV 610 A2
100 mm
Stainless steel 1.4301
Bright, treated
stainless steel
Product description
Product description
90° adjustable vertical bend, for all cable tray types with a side height of 60 mm.

The bend is shipped in an unmounted state. No additional fastening materials are required.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, rising/falling
Colour stainless steel
Connector version Supplied connectors
Dimension 60x100
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type Adjustable bend_complete
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension R 400 mm
Height 2 in
Height 60 mm
Width 4 in
Width 100 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBV 610 A2 100 mm Stainless steel 1.4301 Bright, treated stainless steel 7138113
1 piece
Downloads

Download

EU declaration of conformity RGBV 610 A2 / 7138113 , 0.10MB , pdf
Download

RGBV 610 A2 / 7138113
Download