90° adjustable bend, vertical 60 FS

Item no. 7006349 | EAN 4012196217939

Steel
Strip galvanised
zinc
Product description
Product description
90° adjustable vertical bend, for all cable tray types with a side height of 60 mm.

The bend is shipped in an unmounted state. No additional fastening materials are required.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, rising/falling
Colour zinc
Connector version Supplied connectors
Dimension 60x200
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend_complete
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension R 400 mm
Height 60 mm
Height 2 in
Width 200 mm
Width 8 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,4151 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 7,4151 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBV 610 FS 100 mm Steel Strip galvanised zinc 7006322
1 piece
RGBV 615 FS 150 mm Steel Strip galvanised zinc 7006330
1 piece
RGBV 620 FS 200 mm Steel Strip galvanised zinc 7006349
1 piece
RGBV 630 FS 300 mm Steel Strip galvanised zinc 7006365
1 piece
RGBV 640 FS 400 mm Steel Strip galvanised zinc 7006381
1 piece
RGBV 650 FS 500 mm Steel Strip galvanised zinc 7006411
1 piece
RGBV 660 FS 600 mm Steel Strip galvanised zinc 7006446
1 piece
Downloads

Download

EU declaration of conformity RGBV 620 FS / 7006349 , 0.10MB , pdf
Download

RGBV 620 FS / 7006349
Download