90° adjustable bend, vertical 60 FS

Item no. 7006381 | EAN 4012196218059

Steel
Strip galvanised
zinc
Product description
Product description
90° adjustable vertical bend, for all cable tray types with a side height of 60 mm.

The bend is shipped in an unmounted state. No additional fastening materials are required.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, rising/falling
CO2 Footprint (GWP) Cradle-to-Gate 11,0844 kg CO2e / 1 Piece
Colour zinc
Connector version Supplied connectors
Dimension 60x400
Dimension R 400 mm
Height 2 in
Height 60 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend_complete
Type of connector, cable support system Screwed
Wide-span version no
Width 400 mm
Width 16 in
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBV 610 FS 100 mm Steel Strip galvanised zinc 7006322
1 piece
RGBV 615 FS 150 mm Steel Strip galvanised zinc 7006330
1 piece
RGBV 620 FS 200 mm Steel Strip galvanised zinc 7006349
1 piece
RGBV 630 FS 300 mm Steel Strip galvanised zinc 7006365
1 piece
RGBV 640 FS 400 mm Steel Strip galvanised zinc 7006381
1 piece
RGBV 650 FS 500 mm Steel Strip galvanised zinc 7006411
1 piece
RGBV 660 FS 600 mm Steel Strip galvanised zinc 7006446
1 piece
Downloads

Download

EU declaration of conformity RGBV 640 FS / 7006381 , 0.10MB , pdf
Download

Download

RGBV 640 FS / 7006381
Download