Note: This article is discontinued. You can find the current article here: 7005547 / Adjustable bend element, vertical 85 FS

90° adjustable bend, vertical 85 FS

Item no. 7006543 | EAN 4012196218479

Steel
Strip galvanised
zinc
Product description
Product description
90° adjustable vertical bend, for all cable tray types with a side height of 85 mm.

The bend is shipped in an unmounted state. No additional fastening materials are required.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, rising/falling
Colour zinc
Connector version Supplied connectors
Dimension 85x500
Dimension R 400 mm
Height 85 mm
Height 3 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend_complete
Type of connector, cable support system Screwed
Wide-span version no
Width 20 in
Width 500 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBV 810 FS 100 mm Steel Strip galvanised zinc 7006462
1 piece
RGBV 820 FS 200 mm Steel Strip galvanised zinc 7006489
1 piece
RGBV 830 FS 300 mm Steel Strip galvanised zinc 7006500
1 piece
RGBV 840 FS 400 mm Steel Strip galvanised zinc 7006527
1 piece
RGBV 850 FS 500 mm Steel Strip galvanised zinc 7006543
1 piece
RGBV 860 FS 600 mm Steel Strip galvanised zinc 7006578
1 piece
Downloads

Download

EU declaration of conformity RGBV 850 FS / 7006543 , 0.10MB , pdf
Download

Download

RGBV 850 FS / 7006543
Download