Adjustable bend element, vertical 85 FS

Item no. 7005547 | EAN 4012196217151

Steel
Strip galvanised
zinc
Product description
Product description
Adjustable vertical bend element, for all cable tray types with a side height of 85 mm.

RGV 85 adjustable connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Vertical, rising/falling
CO2 Footprint (GWP) Cradle-to-Gate 6,1294 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 85x500
Dimension B 500 mm
Height 85 mm
Height 3 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Adjustable bend element
Type of connector, cable support system Screwed
Wide-span version no
Width 500 mm
Width 20 in
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBEV 810 FS 100 mm Steel Strip galvanised zinc 7005466
1 piece
RGBEV 820 FS 200 mm Steel Strip galvanised zinc 7005482
1 piece
RGBEV 830 FS 300 mm Steel Strip galvanised zinc 7005504
1 piece
RGBEV 840 FS 400 mm Steel Strip galvanised zinc 7005520
1 piece
RGBEV 850 FS 500 mm Steel Strip galvanised zinc 7005547
1 piece
RGBEV 860 FS 600 mm Steel Strip galvanised zinc 7005563
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Adjustable connector FS Adjustable connector FS RGV 85 FS 7082029
10 piece
Downloads

Download

EU declaration of conformity RGBEV 850 FS / 7005547 , 0.10MB , pdf
Download

RGBEV 850 FS / 7005547
Download