Note: This article is discontinued. You can find the current article here: 6036806 / 90° bend 110 FS

90° bend 110 FS

Item no. 7001932 | EAN 4012196819553

Steel
Strip galvanised
Product description
Product description
90° bend, horizontal, for all cable tray types of 110 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 110x300
Dimension B 300 mm
Dimension R 50 mm
Height 4 in
Height 110 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 12 in
Width 300 mm
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 90 110 FS 100 mm Steel Strip galvanised zinc 7001894
1 piece
RB 90 120 FS 200 mm Steel Strip galvanised zinc 7001916
1 piece
RB 90 130 FS 300 mm Steel Strip galvanised - 7001932
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RB 90 130 FS / 7001932 , 0.10MB , pdf
Download

RB 90 130 FS / 7001932
Download