- Product description
-
Product description90° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 110 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
-
- Technical data
-
Technical data
Bend (angle) 90° Change of direction Horizontal Colour zinc Connector version Integrated connector Dimension 110x200 Maintain electrical functions no Material Steel Material thickness, floor plate 0,8 mm Mounting perforation in base yes NATO hole pattern no Permitted temperature range, max. 120 °C Permitted temperature range, min. -20 °C Plate thickness 0,8 mm Product series MKSM Series, MKS Series, SKSM Series, SKS Series Rail thickness 1,25 mm Recommended quantity of bolts 20 St. ROHS-conformant yes Rustproof steel, pickled no Side perforation yes Surface Hot-dip galvanised Type Bend, rigid Type of connector, cable support system screwed/clamped Wide-span version no With cover no Dimensions
Dimension B 200 mm Dimension R 50 mm Height 110 mm Width 200 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 3,8755 kg CO2e / 1 Piece CO₂ Footprint (GWP) 3,8755 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
-
All types
- Downloads
-
Data sheet RB 90 120 FT / 6036834 , 0.23MB , pdfEU declaration of conformity RB 90 120 FT / 6036834 , 0.10MB , pdfUK Declaration of Conformity RB 90 120 FT / 6036834 , 0.09MB , pdfREACH Declaration of conformity RB 90 120 FT / 6036834 , 0.12MB , pdfRoHS Declaration of conformity RB 90 120 FT / 6036834 , 0.13MB , pdfMounting instructions Rastbare Kabelrinnensysteme Magic , 12.16MB , pdfMounting instructions General information on the mounting , 2.65MB , pdfMounting instructions Screwable cable trays with fittings for screwing and clamping , 5.98MB , pdf
Kazakhstan - English
Cover, 90° bend DD
Double clamp, fitting mounting A2
Truss-head bolt with flange nut F