- Product description
-
Product description90° bend, horizontal, for all cable tray types of 110 mm side height.
Fastening materials should be ordered separately.
-
- Technical data
-
Technical data
Bend (angle) 90° Change of direction Horizontal Connector version Without connectors Dimension 110x400 Maintain electrical functions no Material Steel Mounting perforation in base no NATO hole pattern no ROHS-conformant yes Rustproof steel, pickled no Side perforation no Surface Hot-dip galvanised Type of connector, cable support system Screwed Wide-span version no With cover no Dimensions
Dimension B 400 mm Dimension R 150 mm Height 4 in Height 110 mm Width 400 mm Width 16 in - All types
- Downloads
-
Data sheet RB 90 140 FT / 7127413 , 0.17MB , pdfEU declaration of conformity RB 90 140 FT / 7127413 , 0.10MB , pdfREACH Declaration of conformity RB 90 140 FT / 7127413 , 0.12MB , pdfRoHS Declaration of conformity RB 90 140 FT / 7127413 , 0.12MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdf
Kazakhstan - English
Truss-head bolt with flange nut F