Note: This article is discontinued. You can find the current article here: 6036512 / 90° bend 35 FT

90° bend 35 FT

Item no. 7124236 | EAN 4012196813971

Steel
Hot-dip galvanised
Product description
Product description
90° bend, horizontal, for all cable tray types of 35 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 35x200
Dimension B 200 mm
Dimension R 50 mm
Height 1 in
Height 35 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 200 mm
Width 8 in
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 90 310 FT 100 mm Steel Hot-dip galvanised zinc 7124120
1 piece
RB 90 320 FT 200 mm Steel Hot-dip galvanised - 7124236
1 piece
RB 90 330 FT 300 mm Steel Hot-dip galvanised - 7124325
1 piece
Downloads

Download

EU declaration of conformity RB 90 320 FT / 7124236 , 0.10MB , pdf
Download

Download

RB 90 320 FT / 7124236
Download