Note: This article is discontinued. You can find the current article here: 6036514 / 90° bend 35 FT

90° bend 35 FT

Item no. 7124325 | EAN 4012196814039

Steel
Hot-dip galvanised
Product description
Product description
90° bend, horizontal, for all cable tray types of 35 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 35x300
Dimension B 300 mm
Dimension R 50 mm
Height 35 mm
Height 1 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 300 mm
Width 12 in
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 90 310 FT 100 mm Steel Hot-dip galvanised zinc 7124120
1 piece
RB 90 320 FT 200 mm Steel Hot-dip galvanised - 7124236
1 piece
RB 90 330 FT 300 mm Steel Hot-dip galvanised - 7124325
1 piece
Downloads

Download

EU declaration of conformity RB 90 330 FT / 7124325 , 0.10MB , pdf
Download

Download

RB 90 330 FT / 7124325
Download