90° bend 60 A2

Item no. 6036624 | EAN 4012197344009

Stainless steel
Bright, treated
stainless steel
Product description
Product description
90° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 8,2714 kg CO2e / 1 Piece
Colour stainless steel
Connector version Integrated connector
Dimension 60x200
Dimension B 200 mm
Dimension R 50 mm
Height 60 mm
Maintain electrical functions yes
Material Stainless steel
Material thickness, floor plate 0,8 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 12 St.
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type Bend, rigid
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 200 mm
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 90 610 A2 100 mm Stainless steel Bright, treated stainless steel 6036620
1 piece
RB 90 615 A2 150 mm Stainless steel Bright, treated stainless steel 6036622
1 piece
RB 90 620 A2 200 mm Stainless steel Bright, treated stainless steel 6036624
1 piece
RB 90 630 A2 300 mm Stainless steel Bright, treated stainless steel 6036626
1 piece
RB 90 640 A2 400 mm Stainless steel Bright, treated stainless steel 6036628
1 piece
RB 90 650 A2 500 mm Stainless steel Bright, treated stainless steel 6036630
1 piece
RB 90 660 A2 600 mm Stainless steel Bright, treated stainless steel 6036632
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, 90° bend A2 Cover, 90° bend A2 RBD 90 200 A2 6036974
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Truss-head bolt with flange nut A2 Truss-head bolt with flange nut A2 FRSB 6x12 A2 6406138
100 piece
Downloads

Download

EU declaration of conformity RB 90 620 A2 / 6036624 , 0.10MB , pdf
Download

Download
Download

RB 90 620 A2 / 6036624
Download