Truss-head bolt with flange nut A2

Item no. 6406138 | EAN 4012196077595

Stainless steel
Bright, treated
Product description
Product description
Truss-head bolt with square neck and combination nut.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour stainless steel
CO₂ Footprint (GWP) Cradle-to-Gate 0,0401 kg CO₂e / 1 Piece
Dimension M6x12
Dimension d 6 mm
Dimension D 13,5 mm
Dimension L 12 mm
Length 12 mm
Material Stainless steel
Resistance grade A2-70
Surface Bright, treated
Thread metric 6
WAF 10
With nut yes
All types

All types

Types Length Material Surface Item no. Quantity SSU
FRSB 6x12 A2 12 mm Stainless steel Bright, treated 6406138
100 piece
FRSB 6x16 A2 16 mm Stainless steel Bright, treated 6406189
100 piece
FRSB 6x20 A2 20 mm Stainless steel Bright, treated 6406205
100 piece
Downloads

Download

Download

FRSB 6x12 A2 / 6406138
Download