Note: This article is discontinued. You can find the current article here: 6036650 / 90° bend 60 A4

90° bend 60 A4

Item no. 7134286 | EAN 4012195866541

7134286 / RB 90 610 A4
100 mm
Stainless steel 1.4571
Bright, treated
Product description
Product description
90° bend, horizontal, for all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

The 100 mm width has a rectangle shape and does not correspond to the image.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 60x100
Material Stainless steel 1.4571
Plate thickness 1 mm
ROHS-conformant yes
Surface Bright, treated
Type of connector, cable support system Screwed

Dimensions

Dimension B 100 mm
Dimension R 50 mm
Height 60 mm
Height 2 in
Width 4 in
Width 100 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 90 610 A4 100 mm Stainless steel 1.4571 Bright, treated 7134286
1 piece
Downloads

Download

EU declaration of conformity RB 90 610 A4 / 7134286 , 0.10MB , pdf
Download

RB 90 610 A4 / 7134286
Download