90° bend 60 FS

Item no. 6043092 | EAN 4012196606092

Steel
Strip galvanised
zinc
Product description
Product description
90° bend, horizontal, for all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 60x100
Dimension B 100 mm
Height 60 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 0,7 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Bend, rigid
Type of connector, cable support system Screwed
Wide-span version no
Width 100 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBL 90 610 FS RU 100 mm Steel Strip galvanised zinc 6043092
1 piece
RBL 90 615 FS RU 150 mm Steel Strip galvanised zinc 6043093
1 piece
RBL 90 620 FS RU 200 mm Steel Strip galvanised zinc 6043094
1 piece
RBL 90 630 FS RU 300 mm Steel Strip galvanised zinc 6043096
1 piece
RBL 90 640 FS RU 400 mm Steel Strip galvanised zinc 6043098
1 piece
RBL 90 650 FS RU 500 mm Steel Strip galvanised zinc 6043100
1 piece
RBL 90 660 FS RU 600 mm Steel Strip galvanised zinc 6043102
1 piece
Downloads

Download

Download

EU declaration of conformity RBL 90 610 FS RU / 6043092 , 0.10MB , pdf
Download

Download

RBL 90 610 FS RU / 6043092
Download