Note: This article is discontinued. You can find the current article here: 6036602 / 90° bend 60 FT

90° bend 60 FT

Item no. 7125585 | EAN 4012196247813

Steel
Hot-dip galvanised
Product description
Product description
90° bend, horizontal, for all cable tray types of 60 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 60x600
Dimension B 600 mm
Dimension R 150 mm
Height 2 in
Height 60 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type Bend, rigid
Type of connector, cable support system Screwed
Wide-span version no
Width 600 mm
Width 24 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 90 640 FT 400 mm Steel Hot-dip galvanised 7125410
1 piece
RB 90 650 FT 500 mm Steel Hot-dip galvanised 7125526
1 piece
RB 90 660 FT 600 mm Steel Hot-dip galvanised 7125585
1 piece
Downloads

Download

EU declaration of conformity RB 90 660 FT / 7125585 , 0.10MB , pdf
Download

Download

RB 90 660 FT / 7125585
Download