Note: This article is discontinued. You can find the current article here: 6036702 / 90° bend 85 FS

90° bend 85 FS

Item no. 7001789 | EAN 4012196819317

Steel
Strip galvanised
zinc
Product description
Product description
90° bend, horizontal, for all cable tray types of 85 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Supplied connectors
Dimension 85x200
Dimension B 200 mm
Dimension R 50 mm
Height 3 in
Height 85 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 200 mm
Width 8 in
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 90 810 FS 100 mm Steel Strip galvanised zinc 7001762
1 piece
RB 90 820 FS 200 mm Steel Strip galvanised zinc 7001789
1 piece
RB 90 830 FS 300 mm Steel Strip galvanised zinc 7001800
1 piece
Downloads

Download

EU declaration of conformity RB 90 820 FS / 7001789 , 0.10MB , pdf
Download

RB 90 820 FS / 7001789
Download