90° bend 85 FT

Item no. 6036720 | EAN 4012197405557

Steel
Hot-dip galvanised
Product description

Product description

90° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 85 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA Konformitätserklärung
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x500
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 20 St.
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type Bend, rigid
Type of connector, cable support system screwed/clamped
Wide-span version no
With cover no

Dimensions

Dimension B 500 mm
Dimension R 50 mm
Height 85 mm
Width 500 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 90 810 FT 100 mm Steel Hot-dip galvanised 6036712
1 piece
RB 90 820 FT 200 mm Steel Hot-dip galvanised 6036714
1 piece
RB 90 830 FT 300 mm Steel Hot-dip galvanised 6036716
1 piece
RB 90 840 FT 400 mm Steel Hot-dip galvanised 6036718
1 piece
RB 90 850 FT 500 mm Steel Hot-dip galvanised 6036720
1 piece
RB 90 860 FT 600 mm Steel Hot-dip galvanised 6036722
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, 90° bend DD Cover, 90° bend DD RBD 90 500 DD 6036960
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

Declaration of conformity RB 90 850 FT / 6036720 , 0.15MB , pdf
Download

Download
Download

RB 90 850 FT / 6036720
Download