90° bend 85 FT

Item no. 6036712 | EAN 4012197344641

Steel
Hot-dip galvanised
Product description

Product description

90° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 85 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA Konformitätserklärung
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x100
Maintain electrical functions no
Material Steel
Material thickness, floor plate 0,8 mm
Mounting perforation in base yes
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 14 St.
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type Bend, rigid
Type of connector, cable support system screwed/clamped
Wide-span version no
With cover no

Dimensions

Dimension B 100 mm
Dimension R 50 mm
Height 85 mm
Width 100 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 90 810 FT 100 mm Steel Hot-dip galvanised 6036712
1 piece
RB 90 820 FT 200 mm Steel Hot-dip galvanised 6036714
1 piece
RB 90 830 FT 300 mm Steel Hot-dip galvanised 6036716
1 piece
RB 90 840 FT 400 mm Steel Hot-dip galvanised 6036718
1 piece
RB 90 850 FT 500 mm Steel Hot-dip galvanised 6036720
1 piece
RB 90 860 FT 600 mm Steel Hot-dip galvanised 6036722
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, 90° bend DD Cover, 90° bend DD RBD 90 100 DD 6036950
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

Declaration of conformity RB 90 810 FT / 6036712 , 0.15MB , pdf
Download

Download
Download

RB 90 810 FT / 6036712
Download