Note: This article is discontinued. You can find the current article here: 6036864 / 90° bend 110 A2

90° Magic bend 110 A2

Item no. 6041884 | EAN 4012195880806

Stainless steel 1.4301
Bright, treated
Product description
Product description
90° bend with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x300
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 300 mm
Height 110 mm
Width 300 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBM 90 110 A2 100 mm Stainless steel 1.4301 Bright, treated 6041880
1 piece
RBM 90 130 A2 300 mm Stainless steel 1.4301 Bright, treated 6041884
1 piece
RBM 90 140 A2 400 mm Stainless steel 1.4301 Bright, treated 6041886
1 piece
RBM 90 150 A2 500 mm Stainless steel 1.4301 Bright, treated 6041888
1 piece
Downloads

Download

EU declaration of conformity RBM 90 130 A2 / 6041884 , 0.10MB , pdf
Download

RBM 90 130 A2 / 6041884
Download