Note: This article is discontinued. You can find the current article here: 6036806 / 90° bend 110 FS

90° Magic bend 110 FS

Item no. 6041844 | EAN 4012195880561

Steel
Strip galvanised
Product description
Product description
90° bend with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x300
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 300 mm
Height 110 mm
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,4931 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 7,4931 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 90 110 FS 100 mm Steel Strip galvanised zinc 6041840
1 piece
RBM 90 115 FS 150 mm Steel Strip galvanised zinc 6041841
1 piece
RBM 90 120 FS 200 mm Steel Strip galvanised - 6041842
1 piece
RBM 90 130 FS 300 mm Steel Strip galvanised - 6041844
1 piece
RBM 90 140 FS 400 mm Steel Strip galvanised - 6041846
1 piece
RBM 90 150 FS 500 mm Steel Strip galvanised - 6041848
1 piece
RBM 90 160 FS 600 mm Steel Strip galvanised - 6041850
1 piece
Downloads

Download

EU declaration of conformity RBM 90 130 FS / 6041844 , 0.10MB , pdf
Download

Download

RBM 90 130 FS / 6041844
Download