Note: This article is discontinued. You can find the current article here: 6036800 / 90° bend 110 FS

90° Magic bend 110 FS

Item no. 6041840 | EAN 4012195880547

Steel
Strip galvanised
Product description
Product description
90° bend with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 110x100
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 100 mm
Height 110 mm
Width 100 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,8919 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 3,8919 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 90 110 FS 100 mm Steel Strip galvanised zinc 6041840
1 piece
RBM 90 115 FS 150 mm Steel Strip galvanised zinc 6041841
1 piece
RBM 90 120 FS 200 mm Steel Strip galvanised - 6041842
1 piece
RBM 90 130 FS 300 mm Steel Strip galvanised - 6041844
1 piece
RBM 90 140 FS 400 mm Steel Strip galvanised - 6041846
1 piece
RBM 90 150 FS 500 mm Steel Strip galvanised - 6041848
1 piece
RBM 90 160 FS 600 mm Steel Strip galvanised - 6041850
1 piece
Downloads

Download

EU declaration of conformity RBM 90 110 FS / 6041840 , 0.10MB , pdf
Download

Download

RBM 90 110 FS / 6041840
Download