Note: This article is discontinued. You can find the current article here: 6036832 / 90° bend 110 FT

90° Magic bend 110 FT

Item no. 6041861 | EAN 4012195896036

Steel
Hot-dip galvanised
Product description
Product description
90° bend with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x150
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 150 mm
Height 110 mm
Width 150 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 90 110 FT 100 mm Steel Hot-dip galvanised - 6041860
1 piece
RBM 90 115 FT 150 mm Steel Hot-dip galvanised - 6041861
1 piece
RBM 90 120 FT 200 mm Steel Hot-dip galvanised - 6041862
1 piece
RBM 90 130 FT 300 mm Steel Hot-dip galvanised - 6041864
1 piece
RBM 90 140 FT 400 mm Steel Hot-dip galvanised zinc 6041866
1 piece
RBM 90 150 FT 500 mm Steel Hot-dip galvanised - 6041868
1 piece
RBM 90 160 FT 600 mm Steel Hot-dip galvanised - 6041870
1 piece
Downloads

Download

EU declaration of conformity RBM 90 115 FT / 6041861 , 0.10MB , pdf
Download

Download

RBM 90 115 FT / 6041861
Download