Note: This article is discontinued. You can find the current article here: 6036838 / 90° bend 110 FT

90° Magic bend 110 FT

Item no. 6041866 | EAN 4012195880752

Steel
Hot-dip galvanised
Product description
Product description
90° bend with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 110x400
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 400 mm
Height 110 mm
Width 400 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 90 110 FT 100 mm Steel Hot-dip galvanised - 6041860
1 piece
RBM 90 115 FT 150 mm Steel Hot-dip galvanised - 6041861
1 piece
RBM 90 120 FT 200 mm Steel Hot-dip galvanised - 6041862
1 piece
RBM 90 130 FT 300 mm Steel Hot-dip galvanised - 6041864
1 piece
RBM 90 140 FT 400 mm Steel Hot-dip galvanised zinc 6041866
1 piece
RBM 90 150 FT 500 mm Steel Hot-dip galvanised - 6041868
1 piece
RBM 90 160 FT 600 mm Steel Hot-dip galvanised - 6041870
1 piece
Downloads

Download

EU declaration of conformity RBM 90 140 FT / 6041866 , 0.10MB , pdf
Download

Download

RBM 90 140 FT / 6041866
Download