Note: This article is discontinued. You can find the current article here: 6036620 / 90° bend 60 A2

90° Magic bend 60 A2

Item no. 6041180 | EAN 4012195881957

Stainless steel 1.4301
Bright, treated
Product description
Product description
90° bend with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x100
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 100 mm
Height 60 mm
Width 100 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 90 610 A2 100 mm Stainless steel 1.4301 Bright, treated - 6041180
1 piece
RBM 90 620 A2 200 mm Stainless steel 1.4301 Bright, treated - 6041184
1 piece
RBM 90 630 A2 300 mm Stainless steel 1.4301 Bright, treated stainless steel 6041186
1 piece
Downloads

Download

EU declaration of conformity RBM 90 610 A2 / 6041180 , 0.10MB , pdf
Download

RBM 90 610 A2 / 6041180
Download