Note: This article is discontinued. You can find the current article here: 6036654 / 90° bend 60 A4

90° Magic bend 60 A4

Item no. 6041204 | EAN 4012195878452

Stainless steel 1.4571
Bright, treated
Product description
Product description
90° bend with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x200
Maintain electrical functions yes
Material Stainless steel 1.4571
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 200 mm
Height 60 mm
Width 200 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBM 90 615 A4 150 mm Stainless steel 1.4571 Bright, treated 6041202
1 piece
RBM 90 620 A4 200 mm Stainless steel 1.4571 Bright, treated 6041204
1 piece
RBM 90 630 A4 300 mm Stainless steel 1.4571 Bright, treated 6041206
1 piece
RBM 90 640 A4 400 mm Stainless steel 1.4571 Bright, treated 6041208
1 piece
RBM 90 660 A4 600 mm Stainless steel 1.4571 Bright, treated 6041212
1 piece
Downloads

Download

EU declaration of conformity RBM 90 620 A4 / 6041204 , 0.10MB , pdf
Download

RBM 90 620 A4 / 6041204
Download