Note: This article is discontinued. You can find the current article here: 6036570 / 90° bend 60 FS

90° Magic bend 60 FS

Item no. 6041140 | EAN 4012195881865

Steel
Strip galvanised
Product description
Product description
90° bend with quick connector system. For all cable tray types of 60 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 60x500
Fire protection Use of fire protection ceilings
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 500 mm
Height 2 in
Height 60 mm
Width 500 mm
Width 20 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 13,52 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 13,52 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 90 610 FS 100 mm Steel Strip galvanised zinc 6041130
1 piece
RBM 90 615 FS 150 mm Steel Strip galvanised - 6041132
1 piece
RBM 90 630 FS 300 mm Steel Strip galvanised zinc 6041136
1 piece
RBM 90 640 FS 400 mm Steel Strip galvanised zinc 6041138
1 piece
RBM 90 650 FS 500 mm Steel Strip galvanised zinc 6041140
1 piece
RBM 90 660 FS 600 mm Steel Strip galvanised zinc 6041142
1 piece
Downloads

Download

EU declaration of conformity RBM 90 650 FS / 6041140 , 0.10MB , pdf
Download

RBM 90 650 FS / 6041140
Download