90° mounting angle A2

Item no. 6016278 | EAN 4012196012855

Stainless steel 1.4301
Bright, treated
Product description
Product description
90° installation profile, vertical, for C mesh cable tray and GR-Magic® mesh cable tray with a side height of 55 mm.

Each with two clamps of type KS 23/35.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • C-mesh cable tray, slant height 50mm
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour stainless steel
Dimension 170x170
Dimension 170 x 170
Material Stainless steel 1.4301
ROHS-conformant yes
Rustproof steel, pickled no
Surface Bright, treated

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,8551 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,8551 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Material Surface Item no. Quantity SSU
MW 90 SL17 A2 Stainless steel 1.4301 Bright, treated 6016278
20 piece
MW 90 SL23 A2 Stainless steel 1.4301 Bright, treated 6016308
20 piece
Downloads

Download

EU declaration of conformity MW 90 SL17 A2 / 6016278 , 0.11MB , pdf
Download

Download

MW 90 SL17 A2 / 6016278
Download