90° vertical bend, falling 110 FS

Item no. 7007352 | EAN 4012195995616

Steel
Strip galvanised
zinc
Product description
Product description
90° vertical bend, falling, for all cable tray types of 110 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, falling
Colour zinc
Connector version Without connectors
Dimension 110x150
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 150 mm
Height 110 mm
Height 4 in
Width 150 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,3316 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 4,3316 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBV 110 F FS 100 mm Steel Strip galvanised zinc 7007350
1 piece
RBV 115 F FS 150 mm Steel Strip galvanised zinc 7007352
1 piece
RBV 120 F FS 200 mm Steel Strip galvanised zinc 7007354
1 piece
RBV 130 F FS 300 mm Steel Strip galvanised zinc 7007358
1 piece
RBV 140 F FS 400 mm Steel Strip galvanised zinc 7007362
1 piece
RBV 150 F FS 500 mm Steel Strip galvanised zinc 7007366
1 piece
RBV 155 F FS 550 mm Steel Strip galvanised zinc 7007370
1 piece
RBV 160 F FS 600 mm Steel Strip galvanised zinc 7007373
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RBV 115 F FS / 7007352 , 0.10MB , pdf
Download

RBV 115 F FS / 7007352
Download